![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![432 F using (12) 36 port LC UPC cassettes, ALTOS® Ribbon Riser Indoor, 122 m stub](https://www.corning.com/catalog/coc/products/c/centrix-stubbed-4u-housing/images/centrix-stubbed-4u-housing_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
CX4WWC236A9-Q7001B
Centrix™ Stubbed Housing 432 F using (12) 36 port LC UPC cassettes, ALTOS® Ribbon Riser Indoor, 122 m stub
General Specifications
Product Number | CX4WWC236A9-Q7001B |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack Mount |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 432 |
Cable Entry Direction | Right-rear bottom, horizontal |
Number of Ports | 36 |
Specifications - Connector A
Connector Type | LC |
Polish | UPC |
Ordering Information
Height Unit | 4 U |
Units per Delivery | 1/1 |