

CTXL-2SU
Centrix™ XL Empty Housings 2U, for up to 6 Centrix XL cassettes
General Specifications
Product Number | CTXL-2SU |
Mounting Type | Rack Mount |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 88 mm (3.46 in) |
Width | 432 mm (17.01 in) |
Depth | 293 mm (11.54 in) |
Ordering Information
Height Unit | 2 U |
Units per Delivery | 1/1 |