CTXL-8SU
Centrix™ XL Empty Housings 8U, for up to 24 Centrix XL cassettes
General Specifications
| Product Number | CTXL-8SU |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 354 mm (13.94 in) |
| Width | 431 mm (16.97 in) |
| Depth | 293 mm (11.54 in) |
Ordering Information
| Height Unit | 8 U |
| Units per Delivery | 1/1 |