Eclipse® Hardware Connector Housing, stubbed
Corning preconnectorized (“stubbed”) optical hardware is equipped with factory-terminated and -tested cable assemblies pre-installed in a variety of hardware products. “Stubbed” hardware is terminated in the factory according to the requirements of the Corning Quality Standards. This ensures connector performance and quality, therefore eliminating the time consuming and costly process of terminating cables in the field. It also reduces the number of part numbers needed for installation and minimizes the line items on an order.
Cable Type Stubbed
Adapter Type
Cable Length
50 ft (15 m)
Fiber Count
Polish
Dimensions (H x W x D)
Height Unit
Products
| Product Number | Product Name | |
|---|---|---|
| EC124161259-C7001B | Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub | |
| EC124161259-U7001B | Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® Riser Cable, top right access, single cable stub | |
| EC1241612D9-C7001B | Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, Ribbon Riser cable, top right access, single cable stub | |
| EC1241612D9-U7001B | Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, ALTOS® Riser Cable, top right access, single cable stub | |
| EC248161259-C7001B | Eclipse® Hardware Connector Housing, stubbed, 2 rack units, 48 F, SC UPC duplex connectors, Ribbon Riser cable, top-right cable entry, 16 m (50 ft), Single-mode (OS2) | |
| EC248161259-U7001B | Eclipse® Hardware Connector Housing, stubbed 2U, 48 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® Riser Cable, top right access, single cable stub | |
| EC2481612D9-C7001B | Eclipse® Hardware Connector Housing, stubbed 2U, 48 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, Ribbon Riser cable, top right access, single cable stub | |
| EC2481612D9-U7001B | Eclipse® Hardware Connector Housing, stubbed 2U, 48 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, ALTOS® Riser Cable, top right access, single cable stub | |
| ECL7216066C-U7001B | Eclipse® Hardware Connector Housing, stubbed, 4 rack units, 72 F, SC APC connectors, ALTOS® loose tube, gel-free cable, riser, top-right cable entry, 16 m, Single-mode (OS2) | |
| ECLE4161259-C7001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub | |
| ECLE4161259-CF001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, FREEDM® Ribbon Riser Cable, top right access, single cable stub | |
| ECLE4161259-U4001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® Dielectric Loose Tube, Gel-Free Cable, top right access, single cable stub | |
| ECLE4161259-U7001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® Riser Cable, top right access, single cable stub | |
| ECLE41612D9-C7001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, Ribbon Riser cable, top right access, single cable stub | |
| ECLE41612D9-CF001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, FREEDM® Ribbon Riser Cable, top right access, single cable stub | |
| ECLE41612D9-U4001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, ALTOS® Dielectric Loose Tube, Gel-Free Cable, top right access, single cable stub | |
| ECLE41612D9-U7001B | Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 16 m (50 ft), SC duplex connectors, SC APC, SM, ALTOS® Riser Cable, top right access, single cable stub |