CCFRE415-3C-C7SL1B
Enhanced Management Frame (EMF) Housing Stubbed Right-hand 144 F Stubbed Housing, Single-mode (OS2), SC UPC connectors, Ribbon Riser Cable, 15 m leg
General Specifications
| Product Number | CCFRE415-3C-C7SL1B |
| Product Type | Fiber Optic Hardware |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | Ribbon Riser Indoor Cable |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Top-right |
| Connector Configuration | SC |
| Housing Type | EMF |
| Panel or Module Type | EMF |
Design - Adapter
| Housing Color | White |
| Adapter Type | SC |
Mechanical Specifications
| Number of Cables | 1 |
Dimensions
| Height | 1397 cm |
Ordering Information
| Package Contents | Enhanced Management Frame (EMF) Housing, stubbed, right-hand, 144F, SC Connectors, SearchLite® Tracing System adapters, ribbon cable, riser, top-right cable entry, Single-mode (OS2), 15 m, ships with mounting hardware |
| Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Integrated splicing capability
Enables on-frame splicing without sacrificing density
Modules extend/retract independently
Minimizes connector disturbance
Top and rear strain-relief
Ensures bend-radius control