var_01274_028
Enhanced Management Frame (EMF) Housing Stubbed Left-side 72 F Stubbed Housing, Single-mode (OS2), SC APC connectors, Ribbon Riser Gel-Free Cable, 31 m leg
General Specifications
| Product Number | var_01274_028 |
| Product Type | Frames and Cable Managers |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | Ribbon Riser |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 72 |
| Cable Entry Direction | Top-left |
| Housing Type | EMF |
| Panel or Module Type | EMF |
Design - Adapter
| Housing Color | White |
| Adapter Type | SC |
Mechanical Specifications
| Number of Cables | 1 |
Connector Specs
| Polish | APC |
| Connector Type | SC |
Dimensions
| Height | 55 in |
Ordering Information
| Units per Delivery | 1/1 |