CCFR7203-6C-MT89B
Enhanced Management Frame (EMF) Housing with MTP Modules Right-Hand Housing with MTP Modules & Cable Assembly, 12 port, SC APC connector
General Specifications
| Product Number | CCFR7203-6C-MT89B |
| Product Type | Frames and Cable Managers |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Rear |
| Connector Configuration | SC-MTP® |
| Housing Type | EMF |
| Panel or Module Type | EMF |
Design - Adapter
| Housing Color | White |
| Adapter Type | SC |
Dimensions
| Height | 55 in |
Ordering Information
| Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Integrated splicing capability
Enables on-frame splicing without sacrificing density
Modules extend/retract independently
Minimizes connector disturbance
Top and rear strain-relief
Ensures bend-radius control