General Specifications
Product Number | FDC-CMH-072 |
EAN Code | 4056418193625 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack 19-in, Rack 23-in, Wall-Mountable |
Application | Carrier Networks, Central Office, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | FDC |
Panel or Module Type | FDC |
Design - Adapter
Housing Color | Beige |
Dimensions
Height | 222 cm |
Ordering Information
Shipping Weight | 6.8 kg |
Units per Delivery | 1/1 |