LD51231063C-WFVZ1B
LGX Compatible Hardware Pigtailed Housing 24 F LDC-005 (2) 6 F, SC connector panels
General Specifications
| Product Number | LD51231063C-WFVZ1B |
| Product Type | Housings |
| Cable Type | FREEDM® Ribbon Riser |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
Connector Specs
| Polish | UPC |
| Connector Type | SC |
Ordering Information
| Units per Delivery | 1/1 |