
LDC48P06-3C-3RJ000
LGX Compatible Hardware Pigtailed Housing LDC, 48 F, 6 fibers per panel, SC UPC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail
General Specifications
Product Number | LDC48P06-3C-3RJ000 |
Product Type | Housings |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 48 |
Specifications - Connector A
Connector Type | SC |
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |