LDS72P06-6C-3RJ000
LGX Compatible Hardware Pigtailed Housing LDS, 72 F, 6 fibers per panel, SC APC, Single-mode (OS2), Ribbon Pigtails, 3 m pigtail
General Specifications
| Product Number | LDS72P06-6C-3RJ000 |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 72 |
Specifications - Connector A
| Connector Type | SC |
| Polish | APC |
Ordering Information
| Units per Delivery | 1/1 |