
LDS72A7066C-C7VZ1B
LGX Compatible Hardware Stubbed Housing LDS, 72 F, 6 fibers per panel, SC APC, Single-mode (OS2), top-right cable entry, Ribbon Riser, 107 m stub
General Specifications
Product Number | LDS72A7066C-C7VZ1B |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 72 |
Cable Entry Direction | Top-right |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Ordering Information
Units per Delivery | 1/1 |