LDC-CMH-723C
Lightguide Distribution Center (LDC) Housing, LGX Compatible, with adapters 7-in, 72 F, SC adapters
General Specifications
| Product Number | LDC-CMH-723C |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, CATV Environments, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Connector Configuration | SC |
| Housing Type | LDC |
| Panel or Module Type | LDC |
Cable Design
| Fiber Count | 72 |
Design - Adapter
| Housing Color | Platinum |
| Adapter Type | SC |
Dimensions
| Height | 178 cm |
Ordering Information
| Units per Delivery | 1/1 |
LGX Compatible Connector Housings LDC,
Accommodates popular adapter types
Reduces inventory
Universal cable clamp (UCC-001)
Additional enhanced cable strain-relief