LDC-CMH-963C
Lightguide Distribution Center (LDC) Housing, LGX Compatible, with adapters 96 F, SC adapters
General Specifications
| Product Number | LDC-CMH-963C |
| Product Type | Housings |
| Cable Type | 250 µm |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Connector Configuration | SC |
| Housing Type | LDC |
| Panel or Module Type | LDC |
| Pigtail Type | 900 µm TB3 |
| Number of Ports | 24 |
Design - Adapter
| Housing Color | Platinum |
| Adapter Type | SC |
Connector Specs
| Connector Type | SC |
Dimensions
| Height | 228 cm |
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |
LGX Compatible Connector Housings LDC,
Accommodates popular adapter types
Reduces inventory
Universal cable clamp (UCC-001)
Additional enhanced cable strain-relief