LHS-CMH-E438
Lightguide Distribution Center (LDC) Housing, LGX Compatible, with adapters 9-in, recessed panels, 144 F, SC adapters
General Specifications
| Product Number | LHS-CMH-E438 |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Splice option | Yes |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | EDGE™ splice field-term cassette |
| Housing Material | Composite |
| Number of Splice Trays | 1 |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC |
| Connector Configuration | SC |
| Housing Type | LDC |
| Panel or Module Type | LHS |
| Fiber Capacity | 12 |
| Number of Adapters | 6 |
| Number of Adapters per Panel | 6 |
Design - Adapter
| Housing Color | Platinum |
| Keyed adapter | No |
| Shuttered adapter | Yes |
| Adapter Type | SC |
| Insert | Ceramic |
Dimensions
| Height | 228 cm |
| Weight | 0.07 kg |
Ordering Information
| Module Capacity | 12 |
| Shipping Weight | 0.12 kg |
| Units per Delivery | 1/1 |
LGX Compatible Connector Housings LDC,
Accommodates popular adapter types
Reduces inventory
Universal cable clamp (UCC-001)
Additional enhanced cable strain-relief