WDC-003
Wall-Mountable Distribution Center (WDC) 12 F, two 6-in FDC® connector panels
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Connector Specs
| Polish | APC |
Dimensions
| Height | 4.4 cm |
| Weight | 1 kg |
Ordering Information
| Shipping Weight | 4.4 kg |
| Units per Delivery | 1/1 |
Suspended drop-down door
Provides a work area during connectorization and installation
Interconnection and splicing in the same unit
Space savings/cost-effective
3-in projection from the wall
Space savings
Wide variety of splicing options available
Splice tray holder swings out for easy access
When necessary, cables can be passed through the unit without splicing
Speeds deployment