PC2MBAFF2RLAA1DA2PADQ
Centrix™ Frame Centrix™ Frame, 7ft
General Specifications
| Product Number | PC2MBAFF2RLAA1DA2PADQ |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Wall-Mountable |
| Application | Fiber to the Premises |
| Security | Secured Cabinet[secured-cabinet] |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Lock Position | Front |
| Housing Material | Metal |
| Color | Platinum |
Dimensions
| Height | 2134 mm (84.02 in) |
| Width | 902 mm (35.51 in) |
| Depth | 305 mm (12.01 in) |
Ordering Information
| Package Contents | Optical Distribution Frame Assembly, Installation Instructions |
| Units per Delivery | 1/1 |