PF2RBJCF5ZMANNNN2PAWE
Centrix™ Frame Centrix™ Dual Frame, 2.2m
General Specifications
| Product Number | PF2RBJCF5ZMANNNN2PAWE |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Floor-mount |
| Application | Fiber to the Premises |
| Security | Not Secured[not-secured] |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Material | Metal |
| Color | Gray |
Dimensions
| Height | 2134 mm (84.02 in) |
| Width | 1800 mm (70.87 in) |
| Depth | 300 mm (11.81 in) |
Ordering Information
| Package Contents | Optical Distribution Frame Assembly, Installation Instructions |
| Units per Delivery | 1/1 |