PF2ZAABE1LMNNNNN0PADQ
Centrix™ Frame Rear cable access frame with left side jumper routing and no walls
General Specifications
| Product Number | PF2ZAABE1LMNNNNN0PADQ |
| Product Type | Frames and Cable Managers |
| Mounting Type | Floor-mount |
| Application | Carrier Networks |
| Security | Not Secured[not-secured] |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable entry type | From top and bottom |
| Cable Entry Direction | TopBottom |
Dimensions
| Weight | 200 kg |
Ordering Information
| Package Contents | Frame, grounding kit, mounting template, SRP, pallet, box, and bands |
| Shipping Weight | 360 kg |
| Units per Delivery | 1/1 |