UDF-BAY-23E-07-075
UDF Eclipse® Frame Unequal Flange - 23 Frame, 7 ft high
General Specifications
| Product Number | UDF-BAY-23E-07-075 |
| Product Type | Rack-Mountable Hardware |
| Application | Carrier Networks, CATV Environments, Central Office |
| Rail Spacing | 546.1 cm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Eclipse |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 2134 mm (84.02 in) |
| Width | 658 mm (25.91 in) |
| Depth | 257 mm (10.12 in) |
Ordering Information
| Units per Delivery | 1/1 |