SCF-ST-126
SCF Splice Trays 24 heat-shrink single-fiber splices or 4 mass fusion splices
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Protectors Type | Heat Shrink |
Dimensions
| Height | 991 mm (39.02 in) |
| Width | 100.08 mm (3.94 in) |
| Depth | 23724 mm (934.01 in) |
Ordering Information
| Package Contents | Metal splice tray base, clear plastic cover, splice holder, adhesive, label, instructions |
| Units per Delivery | 1/1 |
Craft-friendly design
vailable for "end" or "through" splicing application
Available for many splicing methods
No stress placed on completed splices within tray
-F on closure part number requires 0.4 in tray (Fat)
0.4 in trays allow single-fiber or mass splices