
FLSBDDMSF000000001
SFCM-6, Band Splitter Unit LS Module
General Specifications
Product Number | FLSBDDMSF000000001 |
Product Type | WDM solutions |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Connector Configuration | SC |
Optical Specification - Hardware
Number of Mux/Demux Channels | 5 |
Splitter PDL (Polarization Dependent Loss) | 0.2 dB |
Module Insertion Loss, Typical (by 1300 nm) | 0.9 dB |
Channel Spacing (nm) | 100 nm |
First CWDM Channel | 21 nm |
Last CWDM Channel | 60 nm |
Is it 1310nm Channel Included? | Yes |
Connector Specs
Polish | APC |
Connector Type | SC |
Housing Color | Almond |
Housing Material | Aluminum |
Specifications - Connector A
Housing Material | Metal |
Ferrule Material | Ceramic |
Keyed (security) | No |
Dimensions
Height | 43 mm (1.69 in) |
Width | 23 mm (0.91 in) |
Depth | 107 mm (4.21 in) |
Ordering Information
Package Contents | 1x SFCM-6 device in LS splitter housing. Packaging Dimensions are 286 x 260 x 54 mm. |
Units per Delivery | 1/1 |