Centrix® bestücktes Gehäuse
Pigtail Type
900 µm
Number of Ports
Connector Type
Height Unit
1U
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| CX172P24-3C-2RC000 | Centrix™ loaded housing, 1U, 3 cassettes, 24xSC/UPC adapters + SF pigtails, 72 ports, CS | |
| CX172P24-6C-2RC000 | Centrix™ loaded housing, 1U, 3 cassettes, 24xSC/APC adapters + SF pigtails, 72 ports, CS | |
| CX172P24-6C-2RH000 | Centrix™ loaded housing, 1U, 3 cassettes, 24xSC/APC adapters + SF pigtails, 72 ports, HS | |
| CX172P24-A9-2RH000 | Centrix™ Splice Housing, 1U, 3 Cassettes each with 24 LC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 72 F | |
| CX172P24-B3-2RH000 | Centrix™ Splice Housing, 1U, 3 Cassettes each with 24 LC APC adapters and SM pigtails, 250 µm standard SM pigtails, total of 72 F | |
| CX1A8P36-A9-2RC000 | Centrix™ loaded housing, 1U, 3 cassettes, 36xLC/UPC adapters + SF pigtails, 108 ports, CS | |
| CX1A8P36-A9-2RH000 | Centrix™ loaded housing, 1U, 3 cassettes, 36xLC/UPC adapters + SF pigtails, 108 ports, HS | |
| CX1A8P36-B3-2RH000 | Centrix™ loaded housing, 1U, 3 cassettes, 36xLC/APC adapters + SF pigtails, 108 ports, HS |