ULM-AUX-UUU1
IDC Line Modules Auxiliary Subscriber Bridge and Bunching Block, sealed IDC terminals
General Specifications
| Product Number | ULM-AUX-UUU1 |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
Dimensions
| Height | 6.48 cm |
| Width | 4.66 cm |
| Weight | 5 kg |
Ordering Information
| Package Contents | Auxiliary Subscriber Bridge and Bunching Block, sealed IDC terminals |
| Shipping Weight | 4.5 kg |
| Shipping Height | 35.89 cm |
| Shipping Width | 25.1 cm |
| Units per Delivery | 100/1 |
Universal Line Module is compatible with all industry-standard NIDs
Minimizes installation time and reduces inventory complexity
Instant snap-in line module
Allows quick and easy line module expansions
Environmentally sealed IDC terminations
Withstands harsh environmental conditions