

ULM-KIT-1UU11
IDC Line Modules IDC terminal line module, IDC gas tube protector
General Specifications
Product Number | ULM-KIT-1UU11 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Dimensions
Height | 6.48 cm |
Width | 4.66 cm |
Weight | 5 kg |
Ordering Information
Package Contents | Universal Line Module (ULM), IDC terminals, gas tube IDC Universal Station Protector (USP™) |
Shipping Weight | 4.5 kg |
Units per Delivery | 100/1 |
Shipping Height | 35.89 cm |
Shipping Width | 25.1 cm |
Universal Line Module is compatible with all industry-standard NIDs
Minimizes installation time and reduces inventory complexity
Instant snap-in line module
Allows quick and easy line module expansions
Environmentally sealed IDC terminations
Withstands harsh environmental conditions