INI-202-1A1
Indoor 2-Line NID Subscriber jack, white
General Specifications
| Product Number | INI-202-1A1 |
| Product Type | NID |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 15.2 cm |
| Width | 9.5 cm |
Ordering Information
| Shipping Height | 203.2 cm |
| Shipping Width | 254.8 cm |
| Units per Delivery | 100/1 |
UL-Listed
Quickly and easily installed both for new installations and for retrofits.
Line test electronics, such as half-ringers, can be accommodated and are factory installed.
Can be enhanced to include a working phone jack.
Contains separate telco termination area with special telco cover.
50 micro-inches of gold over 100 micro-inches of nickel on all contacts.
Mounts directly to wall, standard electrical boxes, 800-type boxes or 63A brackets.
Customer and telco wiring entry points for both back and surface mount configurations.
Modular design features terminations for up to four home-run inside wiring termination points.
Available in white or beige.