NI-3012-01-3U12S
Indoor/Outdoor 12-Line NID 1 IDC Universal Line Module, TandAction™ Hybrid Station Protector
General Specifications
| Product Number | NI-3012-01-3U12S |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
Dimensions
| Height | 31.1 cm |
| Width | 29.7 cm |
| Weight | 2.3 kg |
Ordering Information
| Package Contents | 1 IDC Universal Line Module (ULM), TandAction™ Hybrid Station Protector (USP™) |
| Units per Delivery | 1/1 |
Environmentally sealed IDC terminations
Withstands harsh environmental conditions
Instant snap-in line module
Allows quick and easy line module expansions
Compact, modular unit with craft-friendly design
Minimizes installation time with room for future expansion