UNI-3003-13U1
Indoor/Outdoor 3-Line NID 1 IDC Universal Line Module, TandAction™ Hybrid Universal Station Protector
General Specifications
| Product Number | UNI-3003-13U1 |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| UL-Listed | Listed to UL 477 and 497 |
Dimensions
| Height | 24.5 cm |
| Width | 16.9 cm |
| Weight | 48 kg |
Ordering Information
| Package Contents | 1 IDC Universal Line Module (ULM), TandAction™ Hybrid IDC Universal Station Protector (USP™) |
| Shipping Weight | 0.5 kg |
| Shipping Height | 24.5 cm |
| Shipping Width | 16.9 cm |
| Units per Delivery | 10/1 |
Sealed Universal Line Module with integrated TandAction™ Hybrid or 3-element gas tube Station Protector
Advanced IDC terminations with superior surge protection protect valuable electronics
Instant snap-in line module and one-step telco cover access
Allows quick and easy installation, maintenance and line module expansions
Accepts current industry-standard line modules, protectors and DSL splitters
Universal footprint maximizes return on investment and reduces inventory complexity