

NI-3025-A3U1-A2
Indoor/Outdoor Multi-Line NID 25 IDC Universal Line Modules, TandAction™ Hybrid Station Protectors
General Specifications
Product Number | NI-3025-A3U1-A2 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Dimensions
Height | 58.4 cm |
Width | 42 cm |
Weight | 68 kg |
Ordering Information
Package Contents | 25 IDC Universal Line Modules (ULM), TandAction™ Hybrid Station Protectors (USP™) |
Units per Delivery | 1/1 |
Environmentally sealed IDC terminations
Withstands harsh environmental conditions
Instant snap-in line module
Allows quick and easy line module expansions
Compact, modular unit with craft-friendly design
Minimizes installation time with room for future expansion