NI-3050-13U1-A2
Indoor/Outdoor Multi-Line NID 50 IDC Universal Line Modules, TandAction™ Hybrid Station Protectors
General Specifications
| Product Number | NI-3050-13U1-A2 |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
Dimensions
| Height | 83.1 cm |
| Width | 47.5 cm |
| Weight | 135 kg |
Ordering Information
| Package Contents | 50 IDC Universal Line Modules (ULM), TandAction™ Hybrid Station Protectors (USP™) |
| Units per Delivery | 1/1 |
Environmentally sealed IDC terminations
Withstands harsh environmental conditions
Instant snap-in line module
Allows quick and easy line module expansions
Compact, modular unit with craft-friendly design
Minimizes installation time with room for future expansion