FNI-ST-4HS
Other Fiber NID Accessories Kit, Splice Tray, Metal, allows up to 4 heat shrink splices, fits Fiber NIDs
General Specifications
| Product Number | FNI-ST-4HS |
| Application | Data Center LAN/SAN |
| Product Type | NID |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design - Adapter
| Insert | Ceramic |
| Housing Color | Blue |
| Housing Material | Composite |
| Adapter Type | LC Duplex Shuttered |
Dimensions
| Height | 118 in |
| Weight | 0.08 kg |
Ordering Information
| Shipping Weight | 0.13 kg |
| Module Capacity | 12 |
| Units per Delivery | 30/1 |