FNI-NG2-UUU10
FNI-NG Fiber Network Interface Device Enclosure Empty housing, KS screw
General Specifications
| Product Number | FNI-NG2-UUU10 |
| Product Type | NID |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 32.3 cm |
| Width | 25.1 cm |
Ordering Information
| Shipping Height | 508 cm |
| Shipping Width | 508 cm |
| Units per Delivery | 10/1 |
Compact, modular unit with craft-friendly design
Minimizes installation time with room for future expansion
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Flexible
Design accommodates many applications