FTH-602-A1100
Fiber Transition Housings, FTH-602 1 SC APC simplex adapter, ground post, hex security screw, 3 meters slack storage
General Specifications
| Product Number | FTH-602-A1100 |
| Application | Network Interface Devices (NIDs) |
| Product Type | NID |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Tested to Telcordia standards |
| Compliance | Not Available |
Environmental Conditions
| Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Housing Color | Gray |
| Housing Material | Thermoplastic |
| Number of Adapters | 1 |
| Ground Configuration | Ground Post |
| Security Fasteners | Standard 3/8-in hex screw |
Dimensions
| Height | 8.5 in |
| Width | 7.8 in |
| Depth | 2.5 in |
| Weight | 11 kg |
Ordering Information
| Shipping Weight | 11 kg |
| Shipping Height | 16.5 in |
| Shipping Width | 15 in |
| Shipping Depth | 15 in |
| Units per Delivery | 10/1 |
Supports up to 1 to 6 SC APC adapters
Accommodates up to 6 drop connections
Equipped with a ground post
Allows connection for tracer wire
Holds 3 meters of Clearcurve® fiber
Provides slack storage for minor repairs and testing
Small footprint
Can be mounted indoors or outdoors where space is limited
Secure, weather-resistant housing
Protects fiber and connections for long life