


FTH-602-U1000
Fiber Transition Housings, FTH-602 No adapters, ground post, hex security screw, 3 meters slack storage
General Specifications
Product Number | FTH-602-U1000 |
Application | Network Interface Devices (NIDs) |
Mounting Type | Wall-Mountable |
Product Type | NID |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Tested to Telcordia standards |
UL-Listed | UL Listed to United States safety standards |
Compliance | Not Available |
Environmental Conditions
Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Housing Color | Gray |
Housing Material | Thermoplastic |
Ground Configuration | Ground Post |
Security Fasteners | Standard 3/8-in hex screw |
Dimensions
Height | 8.5 in |
Width | 7.8 in |
Depth | 2.5 in |
Weight | 11 kg |
Ordering Information
Shipping Weight | 11 kg |
Units per Delivery | 10/1 |
Shipping Height | 16.5 in |
Shipping Width | 15 in |
Shipping Depth | 15 in |
Supports up to 1 to 6 fusion or mechanical splices
Accommodates up to 6 drop connections
Equipped with a ground post
Allows connection for tracer wire
Holds 3 meters of Clearcurve® fiber
Provides slack storage for minor repairs and testing
Small footprint
Can be mounted indoors or outdoors where space is limited
Secure, weather-resistant housing
Protects fiber and connections for long life