FTH-NG0-1U100
Fiber Transition Housings, FTH-NG0 1 OptiTap® adapter, ground post, 25 meters slack storage, hex screw
General Specifications
| Product Number | FTH-NG0-1U100 |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | UL Listed to United States and Canadian safety standards |
| Design and Test Criteria | Tested to Telcordia standards |
Design
| Fiber Management Configuration | Slack routing guides |
| Number of Adapters | 1 |
Design - Adapter
| Adapter Type | OptiTap® |
Dimensions
| Height | 30.5 cm |
| Width | 21.3 cm |
| Weight | 1.1 kg |
Ordering Information
| Package Contents | 1 OptiTap® adapter, ground post, 25 meters slack storage, hex screw |
| Shipping Weight | 11.8 kg |
| Units per Delivery | 10/1 |
| Shipping Height | 508 cm |
| Shipping Width | 50.8 cm |
Multiple fiber termination options
Supports SC APC and OptiTap® Connector adapters as well as fusion splicing
Slack storage
Provides up to 25 m (82 ft) of slack storage (dependent upon type of cable installed)
Weather-resistant housing design
Fiber and connections protected for long life