

FTH-NG0-AU100
Fiber Transition Housings, FTH-NG0 1 SC APC adapter, slack routing guide, ground post, 25 meters slack storage, hex screw
General Specifications
Product Number | FTH-NG0-AU100 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | UL Listed to United States and Canadian safety standards |
Design and Test Criteria | Tested to Telcordia standards |
Design
Fiber Management Configuration | Slack routing guides |
Number of Adapters | 1 |
Design - Adapter
Adapter Type | SC APC |
Dimensions
Height | 30.5 cm |
Width | 21.3 cm |
Weight | 1.1 kg |
Ordering Information
Package Contents | 1 SC APC adapter, slack routing guide, ground post, 25 meters slack storage, hex screw |
Shipping Weight | 11.8 kg |
Units per Delivery | 10/1 |
Shipping Height | 50.8 cm |
Shipping Width | 50.8 cm |
Multiple fiber termination options
Supports SC APC and OptiTap® Connector adapters as well as fusion splicing
Slack storage
Provides up to 25 m (82 ft) of slack storage (dependent upon type of cable installed)
Weather-resistant housing design
Fiber and connections protected for long life