

USP-123-3
Sealed IDC Station Protectors Sealed, IDC, TandAction™ Hybrid protection
General Specifications
Product Number | USP-123-3 |
Category | Meets Category 5 Transmission Requirements |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RUS PE-80 |
UL-Listed | Listed to UL 497 |
Electrical Characteristics
Capacitance | 3 pF typical at 1 Vrms (1 MHz) 0 VDC bias, 14 pF typical line to line |
Transmission
NEXT (Near-end crosstalk) according to ISO/IEC 11801 Ed.2.2:2002 and DIN EN 50173-1:2002 | 27 dB @ 100 MHz, side by side neighboring pairs; 50 dB @ 100 MHz, on top of each other neighboring pairs |
Dimensions
Height | 396 cm |
Width | 3.96 cm |
Depth | 178 cm |
Ordering Information
Units per Delivery | 100/1 |
Shipping Height | 358.9 cm |
Shipping Width | 251 cm |
Heavy-duty 3-element gas tube
High-energy capability with balanced operation
High-speed broadband compatible
Ideal for broadband applications (ADSL/VDSL)
Complies with multiple industry standards
Ensures compatibility across multiple xDSL operating platforms
Gel-sealed IDC terminals
Provides maximum corrosion protection and allows multiple re-terminations of subscriber lead wires
Robust wire guide
Facilitates straight-through insertion of 22-24 AWG drop wire
Clear terminal cap
Highly visible wire ports for ease of wire insertion and visible wire insertion depth assures proper connection