OptiSheath® Sealed Terminal, UCA Series
Corning OptiSheath® sealed terminal, UCA series is designed for the aerial, pole, pedestal or buried fiber access network and provides a low-cost solution optimized for optical access architectures.
The terminal offers 16 drop ports for flat drop cable, with eight ports per side and up to 6 ft of buffer tube slack storage. The UCA terminal has two distribution ports per side for in-line and branch splicing. The terminal can be outfitted with up to 16 OptiTap® connector adapters (preconnectorized), 8 ports per side, 12 OptiTip® ports for multifiber drops in a single port or with mechanical adapters that allow the sealing and strain-relief of individual flat drop cables for direct fusion splicing inside the terminal.
It is not unusual for a customer to use a combination of both OptiTap connector adapters and mechanical adapters in the same terminal. The internal fiber management design allows for up to 6 ft of buffer slack storage in the base and the mounting of up to three splice trays (36 single-fiber splices or 144 ribbon).
Terminal kit content includes one splice tray (UCAO-ST06), predetermined number of pigtails and cover loaded up with factory-installed OptiTap connector adapters, OptiTip adapters or mechanical adapters. The UCA terminals are a key item in an optimized access network infrastructure. 144 fiber cables or those with large central strength members (>4 mm OD), require part number SCF-MBR-CMS.
For additional part numbers, click on Download Family Specs.
Products
| Product Number | Product Name | |
|---|---|---|
| UCA5-126CP-W | OptiSheath® Sealed Terminal, UCA Series, 12 OptiTap® Connector adapters, 12 pigtails, wall bracket | |
| UCA5-126E-W | OptiSheath® Sealed Terminal, UCA Series, 12 OptiTap® Connector adapters, 0 pigtails, wall bracket |