


288KUA-T4130D20
ALTOS® Figure-8 Loose Tube, Gel-Free Cable 288 F, 62.5 µm multimode (OM1)
Especificaciones generales
Número del producto | 288KUA-T4130D20 |
Código EAN | 4056418165677 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Self-Supporting, Figure-8 |
Fiber Category | 62.5 µm MM (OM1) |
Application | Aerial |
Cable geometry | Other |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor self-supporting aerial |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
Temperature Range, Installation | -30 °C a 70 °C (-22 °F a 158 °F ) |
Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 288 |
Number of Ripcords | 1 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Messenger | Stranded steel |
Number of Active Tubes | 24 |
Number of Tube Positions | 24 |
Tape | Water-swellable |
Tape, Layer 2 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Nominal Cable Height | 29.8 mm (1.17 in) |
Nominal Outer Diameter | 18.2 mm (0.72 in ) |
Min. Bend Diameter Installation | 546 mm (21.5 in) |
Min. Bend Diameter Operation | 364 mm (14.33 in) |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 30 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 420 kg/km (282.23 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Figure-8 cable design
Easy, one-step installation