Shield Bond Connector
Corning shield bond connectors are designed to make a stable, low resistance electrical connection between the shield of a communications cable and a conductor such as a strap, bar, or wire. The connector consists of four parts: lower member (base) and upper member (top) along with two securing nuts. A few versions contain a plastic shoe to aid connector insertion and to protect conductors. The base teeth are set at such an angle as to permit easy insertion under the cable shield.
Product Type
Splice Protection
Products
| Product Number | Product Name | |
|---|---|---|
| 80610000780 | Shield Bond Connector, 4460 | |
| 80610063127 | Shield Bond Connector, 4460-S | |
| 80610096143 | Shield Bond Connector, Grounding Braid with Eyelets | |
| 80610414866 | Shield Bond Connector, 4460-D Shield Bond Connector | |
| 80610415426 | Shield Bond Connector, 4462-SN | |
| 80610582118 | Shield Bond Connector, 4462-SNA | |
| 80610844443 | Shield Bond Connector, 4460-D/FO | |
| 80611316417 | Shield Bond Connector, 4460-DS |