80611310519
SLiC® Copper Closure Rigid Bond/Sheath Retention and Spiral End Seal - 5.0-in Max Splice Bundle, SLIC 5X33
General Specifications
| Product Number | 80611310519 |
| Environment | Outdoor |
| Mounting Type | Strand-mount |
| Product Type | Copper Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | Discrete, Modular |
Design
| Closure Type | Free-Breathing, Butt, In-line |
Dimensions
| Length | 33 in |