CLS-53-0-DW1-1244-3A002
Dense Wavelength Division Multiplexing (DWDM) Modules MUX, 8 CH: 44, 48, 52, 54, 57, 60, 61, 62 (Tray-Mountable)
General Specifications
| Product Number | CLS-53-0-DW1-1244-3A002 |
| Application | DWDM |
| Mounting Type | Tray-mount |
| Product Type | Modules |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Relative Humidity, Operation | 5% to 95% (non-condensing) |
Design
| Fiber Type | SMF-28® Ultra |
Optical Specifications
| Channels | 44, 48, 52, 54, 57, 60, 61, 62 |
| PassBand @0.5dBc | λITU ±0.125 |
| Express Port Wavelength | 1260-1520 nm, 1570-1620 nm |
| Channel Spacing | 100 GHz |
| Ripple within Passband for All Ports, max | 0.5 dB |
| Express Port Insertion Loss | 3.2 dB |
| Express Port Isolation, min. | 12 dB |
| Channel Insertion Loss | 2.5 dB |
| Non-Adjacent Port Isolation, min. | 45 dB |
| Return Loss, min. | 45 dB |
| Port Directivity, min. | 55 dB |
| Polarization Dependent Loss, max. | 0.25 dB |
| Polarization Dispersion Mode, max. | 0.2 ps |
| Optical Power any Port, max. | 300 mW |
Dimensions
| Height | 8 mm (0.31 in) |
| Width | 60 mm (2.36 in) |
| Depth | 80 mm (3.15 in) |
Ordering Information
| Units per Delivery | 1/1 |
High Isolation
Provide good protection from signal of adjacent channel
Low Insertion Loss
Leaves more room for loss budget to other components in the network
Bi-directional
Ideal to be used for both single-fiber and dual-fiber network design
Epoxy Free Optical Path
High reliability because there is no epoxy in the optical path
Low Total Integrated Cross Talk
Provides good protection from all unwanted signals