OSC-1-40-00-21
Fiber Drop Repair Closure 12 Single Fiber, Ribbon Splice, 2 SC
General Specifications
| Product Number | OSC-1-40-00-21 |
| Environment | Outdoor |
| Cable Type | Drop |
| Mounting Type | Handhole Mount |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -18 °C to 40 °C (-0.4 °F to 104 °F ) |
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Design
| Capacity (number of splices) | 12 |
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Closure Type | Mechanical |
| Crimp splice count per tray | 12 |
| Distribution cable port count | 2 |
| Distribution Port Count | 2 |
| Distribution cable range | 4 mm to 6.5 mm (0.16 in to 0.26 in ) |
| Extra buffer storage system | Installed |
| Housing Type | Outdoor |
| Main cable range | 4 mm to 8 mm (0.16 in to 0.31 in ) |
| Max number of trays | 1 Own |
| Maximum splice fiber capacity | 12 splices |
| Number of Cable Entries | 4 |
| Number of Distribution/Drop Cables ports | 4 |
| Number of Ports | 4 |
| Sealing Type | Gel |
| Splice Tray Capacity Mass Fusion | 12 to 36 |
| Splice Tray Capacity Single Fiber | 1 to 12 |
| Number of single-fiber ports, SC APC connector | 2 |
Dimensions
| Height | 49 mm (1.93 in) |
| Width | 295 mm (11.61 in) |
Efficient customer drop repair
Cost savings by avoiding complete cable replacements and reduced repair time and customer disturbances
Cable extensions
Streamlined process for extending existing infrastructure.
Small derivation closure footprint
Versatile deployment options for various scenarios