text.skipToContent text.skipToNavigation

RXD-OSE-KIT-CRDL

Kits for RocketRibbon® Extreme Density Optical Splice Enclosure  RXD-OSE Cable Retention Cradle Kit, Quantity 20

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

You might also be interested in
General Specifications
Product Number RXD-OSE-KIT-CRDL
Application Data Center LAN/SAN,  Data Center 
Product Type Fiber Optic Hardware
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 51 mm (2.01 in)
Width 254 mm (10 in)
Depth 254 mm (10 in)
Weight 0.09 kg
Ordering Information
Package Contents 20 Cable Retention Cradles and 40 Cable Ties
Units per Delivery 1/1