UCA4-026CP-W-4B
OptiSheath® Sealed Terminal, UCA Series OptiSheath® Sealed Terminal, UCA Series, 2 OptiTap® Connector adapters, 2 pigtails, wall bracket
General Specifications
| Product Number | UCA4-026CP-W-4B |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
| Mounting Type | Aerial-mount, Buried, Pedestal-mount, Pole-mount |
| Product Type | FOH Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Closure Shape | Cuboidal |
| Closure Type | Butt, In-Line |
| Distribution Port Count | 6 |
| Max number of trays | 3 |
| Maximum splice fiber capacity | 36 Single-Fiber / 144 Mass Fusion |
| Pigtail Class | Single fiber (900 µm) |
| Sealing Type | Mechanical |
| Number of pigtails | 2 |
| Adapter Type | OptiTap® |
Dimensions
| Height | 203.2 mm (8 in) |
| Width | 381 mm (15 in) |
| Depth | 177.8 mm (7 in) |
Ordering Information
| Units per Delivery | 1/1 |
Designed for aerial, pole, pedestal, buried
Variety of installation applications
Four distribution ports
Fiber management
Mass fusion splice capacity
Quick and easy installation