UCA4-046CP-W-2B
OptiSheath® Sealed Terminal, UCA Series 4 OptiTap® Connector adapters, 4 pigtails, 2 mechanical ports, wall bracket
General Specifications
| Product Number | UCA4-046CP-W-2B |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
| Mounting Type | Pad-mount, Pole-mount, Wall-Mount |
| Product Type | FOH Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets Telcordia GR-771-CORE |
Design
| Pigtail Class | OptiTap Connector adapters with 900 μm pigtails |
Dimensions
| Height | 1.96 cm |
| Width | 381 cm |
| Depth | 159 cm |
| Weight | 2.22 kg |
Ordering Information
| Units per Delivery | 1/1 |
Designed for aerial, pole, pedestal, buried
Variety of installation applications
Four distribution ports
Fiber management
Mass fusion splice capacity
Quick and easy installation