

UCA4-066CP-W
OptiSheath® Sealed Terminal, UCA Series OptiSheath® Sealed Terminal, UCA Series, 2 OptiTap® Connector adapters, 2 pigtails, wall bracket
General Specifications
Product Number | UCA4-066CP-W |
Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Mounting Type | Aerial-mount, Buried, Pedestal-mount, Pole-mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Closure Shape | Cuboidal |
Closure Type | Butt, In-Line |
Distribution Port Count | 6 |
Max number of trays | 3 |
Maximum splice fiber capacity | 36 Single-Fiber / 144 Mass Fusion |
Pigtail Class | Single fiber (900 µm) |
Sealing Type | Mechanical |
Number of pigtails | 2 |
Adapter Type | OptiTap® |
Dimensions
Height | 203.2 mm (8 in) |
Width | 381 mm (15 in) |
Depth | 177.8 mm (7 in) |
Ordering Information
Units per Delivery | 1/1 |
Designed for aerial, pole, pedestal, buried
Variety of installation applications
Four distribution ports
Fiber management
Mass fusion splice capacity
Quick and easy installation