FTH-76P-10200-U
Fiber Transition Housings, FTH-76P 1 OptiTap® adapter, slack routing spool & splice holder, ground post, 10 meters slack storage, hex screw, BEAD-BABA
General Specifications
| Product Number | FTH-76P-10200-U |
| Product Type | NID |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | UL Listed to United States and Canadian safety standards |
| Design and Test Criteria | Tested to Telcordia standards |
| Compliance | BEAD-BABA |
Design
| Fiber Management Configuration | Slack routing guides |
| Number of Adapters | 1 |
| Ground Configuration | Ground Post |
| Security Fasteners | Standard 3/8-in hex screw |
Design - Adapter
| Adapter Type | OptiTap® |
Dimensions
| Height | 10.2 in |
| Width | 3 in |
| Depth | 8.5 in |
| Weight | 11 kg |
Ordering Information
| Package Contents | Fiber Transition Housing, FTH-76S, 1 OptiTap® adapter, slack routing spool & splice holder, ground post, 10 meters slack storage, hex screw |
| Shipping Weight | 11 kg |
| Shipping Height | 16.5 in |
| Shipping Width | 10.7 in |
| Shipping Depth | 15 in |
| Units per Delivery | 10/1 |
Multiple fiber termination options
Supports SC APC and OptiTap® Connector adapters as well as fusion splicing
Slack storage
Provides up to 10 m of slack storage (dependent upon type of cable installed)
Compact housing
Small mounting footprint
Weather-resistant housing design
Fiber and connections protected for long life