




FTH-76P-A0200
Fiber Transition Housings, FTH-76P 1 SC Simplex adapter, slack routing spool & splice holder, ground post, 10 meters slack storage, hex screw
General Specifications
Product Number | FTH-76P-A0200 |
EAN Code | 4056418169996 |
Product Type | NID |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | UL Listed to United States and Canadian safety standards |
Design and Test Criteria | Tested to Telcordia standards |
Compliance | Not Available |
Design
Fiber Management Configuration | Slack routing spool with splice holder |
Number of Adapters | 1 |
Ground Configuration | Ground Post |
Security Fasteners | Standard 3/8-in hex screw |
Design - Adapter
Adapter Type | SC APC |
Dimensions
Height | 10.2 in |
Width | 3 in |
Depth | 8.5 in |
Weight | 11 kg |
Ordering Information
Package Contents | Fiber Transition Housing, FTH-76S Housing, 1 SC Simplex adapter, slack routing spool & splice holder, ground post, 10 meters slack storage, hex screw |
Shipping Weight | 11 kg |
Units per Delivery | 10/1 |
Shipping Height | 16.5 in |
Shipping Width | 10.7 in |
Shipping Depth | 15 in |
Multiple fiber termination options
Supports SC APC and OptiTap® Connector adapters as well as fusion splicing
Slack storage
Provides up to 10 m of slack storage (dependent upon type of cable installed)
Compact housing
Small mounting footprint
Weather-resistant housing design
Fiber and connections protected for long life