

PFCMCV0823DQ
Cable Manager Vertical, top, 8 in x 23 in (WxD), platinum
You might also be interested in
Part #
PR2ADAAA1NNNNNNN0PFDC
General Specifications
Product Number | PFCMCV0823DQ |
Access Type | Rear access fixed |
Product Type | Frames and Cable Managers |
Mounting Type | Rack 19-in |
Application | DAS (wireless), LAN/FAN Applications, LAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
Package Contents | Vertical Cable Manager Top , Installation Guide |
Shipping Weight | 1 kg |
Units per Delivery | 1/1 |